Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
CO-SN Type - Socket
Bill of material
CO-60SN SUS FKM
CNSORDERNO
Order number
CO-60SN SUS FKM
ASSYNO
Assy No.
CB26807
S
Application (Tube)
Φ6 x Φ8
MT
Material
SUS
M
Mass
37 g
L
(39.5) mm
D
ΦD
17.5 mm
H1
H1 (WAF)
Hex.14
H2
H2 (WAF)
Hex.13
B
ΦB
4.2 mm
SM
Seal material
FKM
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031